The new universal support for underfloor systems

Ackermann made by OBO presents the new universal support for underfloor systems. The modular structure allows flexible equipping with installation devices, such as sockets, data technology and multimedia elements. Mounting is easy and saves time.
Cover plates for flexible device equipment
The type of cover plate on the universal support determines the combinations in which installation devices can be inserted in the universal support. The choice of the modular cover plates is broad - this ensures particularly varied combination options. The compact Modul 45 installation devices from OBO Bettermann can also be inserted together with standard installation devices with 50 mm central plate.
Time-saving mounting with innovative sash lock
The universal support is fastened in the locking ladder of a cassette or a service unit with a sash lock. The sash lock simplifies and accelerates mounting: The universal support is installed and safely locked with just a few actions.
Removable floor plate for data technology and multimedia elements
The floor plate of the universal support can be removed, either partially or completed. The benefit: When installing data technology and multimedia elements, the cables can simply be run downwards out of the universal support.