The combination arrester MCF-NAR, type 1+2, is the newest member of the OBO Bettermann team against surges.
OBO Bettermann now offers a matching cover for its mesh cable tray systems, which is easy to mount due to the locking function.
The OBO selection aid gives you an overview of the most common surge protection applications.
Fire protection ducts from OBO Bettermann can secure the supply of the electricity or keep escape and rescue routes free from fire and smoke for up to 120 minutes.
The new ready-to-use universal support from OBO Bettermann impresses thanks to its quick mounting without tools.
Double protection for every type of building. The MCF Compact is around 25% smaller and is thus more space-saving and easier to insert in the switchgear cabinet.
Heavy-duty SGR mesh cable tray, which is made of 6 mm wire, has a higher load capacity and can be used more flexibility than standard mesh cable trays
The new X series from OBO Bettermann impresses even in the toughest conditions.
OBO Construct for underfloor systems has been adapted to constantly evolving technology, in particular digital usage behaviour. User-friendly interfaces, dynamic filter functions and fast loading...
OBO Bettermann presents a further development for the area of underfloor systems – the ready-to-use connect UTC universal support. The preconfigured supports can be connected in only a few steps.