OBO Bettermann presents a further development for the area of underfloor systems – the ready-to-use connect UTC universal support. The preconfigured supports can be connected in only a few steps.
Safety against flashovers, also in buildings with ex areas.
The VDE‐tested combination arrestors (T1+T2) MCF75 and MCF 100 meet the demands of surge protection and offer a space saving of up to 25%.
Der neue Brandschutzleitfaden von OBO Bettermann erklärt die wichtigsten Grundlagen, führt Lösungsansätze auf und informiert zu Prüfverfahren und Zertifikaten.
Protecting lives. Maintaining values: The 2nd edition of the fire protection guide provides important and helpful information, which is essential in the planning and execution of fire protection...
The new GES9-3 plastic service unit from OBO scores through two different outlet variants, a simplified mounting mechanism and a modified floor covering depth.
The modular structure allows flexible equipping with installation devices, such as sockets, data technology and multimedia elements.
Thanks to their special design and intelligent rungs, they can offer even more installation space and flexible mounting options – for vertical or horizontal installation.
Half-shell PYROCOMB® Intube from OBO allows fire protection for previously routed cables.
Walk-on cable trays ensure safe working in industry.