Magic PV solution®: Innovative mounting systems for photovoltaic systems
With photovoltaic systems, continuous availability is of crucial importance. OBO offers not only a complete system for the protection of PV systems, but also future-oriented solutions for flexible installation: The Magic PV solution® – reliable mounting systems for pitched and flat roofs as well as free-standing systems. For more efficiency: Solar so good!
- A streamlined overall portfolio makes it easier to select the right products and reduces warehousing to a minimum
- Countless customer-specific solutions and structural implementation options can be utilised
- Professional installation of all standard PV module dimensions possible
- Adapts easily to different installation conditions
Good to know: Our aluminium parts are sourced exclusively from within the EU!
With OBO, you’re on the safe side when it comes to CBAM, the EU’s new climate protection tool: Because all the aluminium parts for our systems are produced exclusively in the EU. Even the raw materials used come from EU member states.
Magic PV Pitch pitched-roof systems
The most popular and most frequently encountered type of PV system in Germany: Pitched-roof systems, which are mounted as on-roof systems on an existing roof.
Magic PV Flat Pro
The Magic PV Flat Pro system not only ensures installation on flat roofs without the need for screws or tools, it also offers flexible system components and the UniBase ballast system for variable weighting of the overall system.
Magic PV Flat Basic
Our Basic system for flat roofs is highly resilient and quick to install. It is notable for its integrated cable routing system and simultaneous ballasting. The system is infinitely variable thanks to a flexible ridge gap.
Magic PV Field free-standing systems
In the case of free-standing systems, the PV modules are mounted on large areas of land that are not used for agricultural purposes. This type of PV system is particularly suited to commercial use, as it can generate higher yields.