Magic PV Pitch
Magic technology makes it possible: The OBO mounting system for pitched-roof systems can be mounted without the need for screws and tools, which saves you time. The roof hook solution offers flexibility. Not only can it be mounted on all standard pitched-roof types with tiled roofing, it can also be adjusted continuously and down to the millimetre in all directions at any time. The universal clamp functions simultaneously as an intermediate or end clamp, covering a clamping range of 30–50 mm. This allows for easy fitting of all commercially available PV modules.
Especially practical: The products for flat- and pitched-roof systems can be combined.
Product highlights

Universal roof hooks for pitched-roof systems
- For installation on all standard pitched-roof types with tiled roofing
- Can be adjusted in all directions to the millimetre
- Maximum flexibility thanks to a total of 9 holes for M8 disc-head screws for mounting the roof hook on a rafter
- Quick and easy positioning (vertical and/or horizontal) of the hook with just one fastening screw
- Vertical alignment options enable easy compensation for unevenness on the roof
- The mounting rail is mounted without screws or tools. Thanks to the innovative OBO Magic technology
- 14 mm height compensation for adaptation to existing roof battens
- 76 mm lateral adjustment option on the rafters
- 18 mm height compensation after mounting the roof hook and for fine adjustment of the mounting profile
- 10 mm lateral adjustment option for fine adjustment of the mounting profile

Universal clamp for flat- and pitched-roof systems
- Black version for seamless and attractive adaptation to the black version of the corresponding support profile
- Clamping range for module fastening from 30 to 50 mm
- Can be rotated by 90° after engaging in the mounting rail groove
- Can be used as an intermediate or end clamp
- Specific geometry at the corners of the upper part for equipotential bonding to the solar module
- Plastic housing guides the upper part and prevents it from twisting incorrectly during mounting
- The upper part remains in its upper position until the solar module is fixed in place
- Can be clicked onto the provided mounting feet (flat-roof system) and into the mounting rail groove (pitched-roof system)
- The plastic housing functions as a support surface to position the panels correctly
- Long service life thanks to the use of high-quality stainless steel

Support profile for flat- and pitched-roof systems
- Black version for seamless and attractive adaptation to the conditions of the individual roof covering
- Double-sided 10 mm-wide grooves, e.g. for sliding nuts, universal and/or earthing clamps
- Other lateral grooves, e.g. for straight and/or cross-connectors

End cap for support profile
- Black version for seamless and attractive adaptation to the black version of the corresponding support profile
- Integrated perforations enable water drainage and prevent water collecting inside the support profile
- Aesthetic finish of the support profile: For example, to conceal unsightly cut edges

Universal earthing terminal PV
- Universal earthing terminal is pre-mounted
- Precise fit of the earthing terminal using pre-mounted sliding nuts in the groove of the corresponding support profile
- Lightning current carrying capacity 100 kA
- Quick mounting using integrated spring mechanism
- For round conductor fastening RD 8–10
- For fastening of single- and/or multi-stranded cables: 6–50 mm²
- For profiles with 10 mm groove. Optimal use is guaranteed in combination with the OBO support profile.
- Conforms to the requirements of DIN EN 62561-1

Cross-connector for support profiles
- To create a cross-connection on the roof surface
- Easy solution for difficult-to-access roof areas, for example where no direct rail connection is possible
- Is fastened in the lateral groove of the support profile
- Can be screwed in with TX 40 key