External corner, for device installation trunking Rapid 80 type GK-70130

Item no. 6274510 | EAN 4012195656791

Product description
Product description
External corner for changing the direction of the GK device installation trunking.
Cover must be ordered separately.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
Cable retaining clip no
CO2 Footprint (GWP) Cradle-to-Gate 2,6043 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Cover mounting type Internal
Cover width 76,5 mm
Dimension 70x130mm
Duct connector no
Halogen-free no
Height 70 mm
Length 270 mm
Material Polyvinylchloride
Mounting perforation in base yes
Number of covers 1
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -15 °C
Protection rating IP30
Protection rating IK code IK08
Protective film yes
Symmetrical yes
Version for Base
Width 130 mm
All types

All types

Types Colour Item no. Quantity SSU
GK-A70130RW Pure white; RAL 9010 6274510
1 piece
GK-A70130CW Cream; RAL 9001 6274511
1 piece
GK-A70130LGR Light grey; RAL 7035 6274512
1 piece
GK-A70130GR Stone grey; RAL 7030 6274516
1 piece
Downloads

Download
Download

EU declaration of conformity GK-A70130RW / 6274510 , 0.11MB , pdf
Download

Download

No invitation to tender text is available for this product.