90° bend 60 A4

Item no. 6036658 | EAN 4012197343897

Stainless steel
Bright, treated
stainless steel
Product description
Product description
90° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 20,2847 kg CO2e / 1 Piece
Colour stainless steel
Connector version Integrated connector
Dimension 60x400
Dimension B 400 mm
Dimension R 50 mm
Height 60 mm
Maintain electrical functions yes
Material Stainless steel
Material thickness, floor plate 1 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 14 St.
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
Width 400 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 610 A4 100 mm Stainless steel Bright, treated stainless steel 6036650
1 piece
RB 90 615 A4 150 mm Stainless steel Bright, treated stainless steel 6036652
1 piece
RB 90 620 A4 200 mm Stainless steel Bright, treated stainless steel 6036654
1 piece
RB 90 630 A4 300 mm Stainless steel Bright, treated stainless steel 6036656
1 piece
RB 90 640 A4 400 mm Stainless steel Bright, treated stainless steel 6036658
1 piece
RB 90 650 A4 500 mm Stainless steel Bright, treated stainless steel 6036660
1 piece
RB 90 660 A4 600 mm Stainless steel Bright, treated stainless steel 6036662
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, 90° bend A4 Cover, 90° bend A4 RBD 90 400 A4 6036994
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut A4 Truss-head bolt with flange nut A4 FRSB 6x12 A4 6406142
100 piece
Downloads

Download

EU declaration of conformity RB 90 640 A4 / 6036658 , 0.10MB , pdf
Download

Download
Download

RB 90 640 A4 / 6036658
Download