Bend, angle-adjustable, 60 A4

Item no. 6037180 | EAN 4012197341527

Stainless steel
Bright, treated
stainless steel
Product description
Product description
Angle-adjustable bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Adjustable angle 0–90°. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 32,4807 kg CO2e / 1 Piece
Colour stainless steel
Connector version Integrated connector
Dimension 60x500
Dimension B 500 mm
Dimension L 992 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Material thickness, floor plate 1,25 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 16 St.
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no
Width 500 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB W 610 A4 100 mm Stainless steel Bright, treated stainless steel 6037170
1 piece
RB W 620 A4 200 mm Stainless steel Bright, treated stainless steel 6037174
1 piece
RB W 630 A4 300 mm Stainless steel Bright, treated stainless steel 6037176
1 piece
RB W 640 A4 400 mm Stainless steel Bright, treated stainless steel 6037178
1 piece
RB W 650 A4 500 mm Stainless steel Bright, treated stainless steel 6037180
1 piece
RB W 660 A4 600 mm Stainless steel Bright, treated stainless steel 6037182
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, angle-adjustable bend A4 Cover, angle-adjustable bend A4 RBD W 500 A4 6037580
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut A4 Truss-head bolt with flange nut A4 FRSB 6x12 A4 6406142
100 piece
Downloads

Download

EU declaration of conformity RB W 650 A4 / 6037180 , 0.11MB , pdf
Download

Download
Download

RB W 650 A4 / 6037180
Download