GAD Design device installation trunking
Form and function in harmony
The GAD Design device installation trunking from OBO unites design with maximum functionality, both during mounting and use, thanks to its high-quality materials. The device installation trunking enables simple cable routing and device installation in sophisticated environments. Typical areas of application for the trunking are, for example, hotel reception areas, cashier areas in boutiques or workstations and meeting rooms in modern offices. With its complete symbiosis of aesthetics and functionality, the GAD Design device installation trunking is particularly ideal for architects and electrical planners, who have to take exacting design requirements into account during the tendering process.
Benefits of the GAD Design device installation trunking at a glance
- Cable trunking for electrical planning in buildings with minimalist, high-end interiors
- Attractive and functional solution for routing cables and installing devices
- Ideally suited for well-frequented commercial and public spaces with high-end design demands
- Simple assembly and the highest material durability
Cable trunking with a streamlined exterior and high-quality finish
The GAD device installation trunking is characterised by its minimalist form and the elegant, solid front made of anodised aluminium. During anodising, metal surfaces are electrically oxidised. This creates an extremely hard, scratch-resistant surface. Anodising is a treatment method that does not use any foreign material, which preserves the metallic character of the aluminium. At the same time, this creates reliable corrosion protection.
The elegant design conceals a large interior space
The premium, discreet appearance of the GAD trunking is not interrupted by plugs, power supply units or data and network connections, because they simply disappear behind the swivelling trunking cover. The cover can be snapped into place while open, and is available in three shapes: straight, convex or curved. This means it can be flexibly adapted to any installation conditions.
Trunking system with a compact design
The GAD trunking system is designed to be especially compact. This is ensured, among other features, by the 45 mm plug-in opening for direct installation of switching and plug-in devices in OBO's Cables are bundled and fed out of the GAD device installation trunking through a cover adapter at the desired point.
Design plus
The refined appearance and high-quality design of the trunking can become even bigger stars of the show, thanks to an optional LED light bar that can be mounted on the underside of the GAD device installation trunking, providing discreet illumination of walls and the surfaces below the trunking.
OBO can do it all: Additional information
Are you looking for similar functional and design-oriented solutions in the area of building installations? On our website, you can get an overview of our extensive portfolio in the areas of cable routing systems and device installation trunking.