OBO service poles for office environments

Slender and flexible solutions for supply points at the workstation

In modern offices, the electrical infrastructure must be completely flexible. At the same time, the key is to fulfil high aesthetic requirements. The solution: OBO service pole systems, which meet both functional and aesthetic requirements. They allow free positioning of power supply points near workstations, meaning that a change of location is possible at any time. This gives both users and architects the greatest possible freedom.

Maximum flexibility – not just at the workstation

However, the OBO service pole systems not only create the maximum of flexibility at the workstation, they also provide better organisation in cash desk areas of shops or in production facilities. They fulfil all the technical and architectural requirements of modern cable routing and make an active contribution to the interior architecture. 

The comprehensive OBO portfolio can also offer suitable service and media poles for other areas, such as industrial applications or schools. Flexible usage in spaces with different ceiling heights is offered by the 2-compartment aluminium service pole.

Overview of the benefits of OBO service pole systems

  • Fulfil functional and aesthetic requirements to an equal level
  • Maximum flexibility: Allow free positioning of power supply points near workstations
  • Strong team: The OBO service poles offer a large installation area and are ideally suited for combination with the Modul 45® series
  • Wide-ranging design: Available in various shapes and colours
 

Space-saving: The Type 80 service pole

The OBO service pole with an 80 mm system opening can be equipped on both sides. Both sides of the service pole are made of an identical aluminium profile. The two profiles are interconnected, meaning that they can be equipped on both sides. There is also generous installation space for standard devices. However, the benefits of OBO’s own Modul 45® system can also be seen in the space-saving installation. The compact design of the Modul 45 devices permits more switching and connection devices to be housed in the intended installation area.

 

Ready for anything: Type 45 service pole

The OBO service pole 45 is fixed between the floor and ceiling using a clamping device. The poles with a floor plate and flexible hose to the ceiling can be moved in a specific radius and can thus be adapted easily to meet changing requirements. For example, the cables are run to the pole through the underfloor system or cable protection pipes. The profile, which can be equipped on both sides, offers more flexibility and is equipped with a 45 mm system opening. With just a few steps, various devices of OBO’s own Modul 45® series can be integrated directly into the pole profile.

Selection aid: Reach the right OBO service pole in just a few steps

OBO can offer the right service pole for any requirements. During selection, the criteria of use, the number of required devices and the design play decisive roles. We can show you how you can find the right service pole for your individual requirements in just a few steps.

 

Application: Floor service poles are mounted directly to the floor and supplied from below, e.g. through an underfloor system. By contrast, floor to ceiling service poles can be positioned freely in the room, thus offering even more flexibility. The poles are braced against the ceiling using a clamping device to ensure a secure hold. The device is concealed by the false ceiling.

Number of devices: When choosing the correct service pole, it is important to specify the number of switching and connection devices in order to determine the installation space. 

Design: Round and oval, square or rectangular. The desired design also plays a major role in the selection of the right service pole. This not only applies to the shape, but also to the colour. The portfolio of OBO service poles can offer a solution for any desired design. This means that the service pole systems, primarily available in white or aluminium anodised designs, are also available on request in all RAL shades.

Video Service poles

Additional information

Service poles for office