Rapid 45-2 device installation trunking
Flexibility, symmetry and colour quality in one
One system, many possibilities – Rapid 45-2 device installation trunking offers impressive versatility and adaptability. Its name is no coincidence – it is specially designed for the installation of Modul 45 and Modul 45connect devices in the OBO series. With just a click, it can be installed in the Dado trunking without tools.
Its innovative fittings enable practical wall installations in any location – whether in an office or administration area, or in industrial settings. The Dado trunking unites symmetry, homogenous colour quality and technical flexibility into just one system.
- Choose your variants: The Rapid 45-2 device installation trunking is available in both plastic as well as aluminium versions
- Large selection of trunking widths: Both the plastic and aluminium variants are available in 3 widths
- High design quality is standard for us: The black design colour is very popular in environments with a more sophisticated aesthetic, such as modern offices or salesrooms. The Rapid 45 in black complements the existing colour selection of RAL 9010 pure white and anodised in the aluminium version. Time to show your colours! The plastic trunking is still available in the colour variants RAL 9010 pure white and RAL 7035 light grey.
Perfect team: The Rapid 45-2 and the Modul 45 devices in the OBO series
Switches, sockets and data technology elements of the OBO Modul 45 and Modul 45connect series are the perfect complement to the Rapid 45-2. They can simply be clicked into the trunking profile with just one movement. It is a compact system, which can be mounted quickly and expanded easily. Compared with standard installation types, the cost of installing the devices is considerably lower. No additional components, such as accessory mounting boxes, adapters or cover frames, are required.
The ideal device installation trunking for every setting
Fast, simple installation, reliable functionality and contemporary design are all united in the Rapid 45-2. With two different variants of plastic and aluminium, the perfect Dado trunking can be found for every installation.
A clear profile: Rapid 45-2 plastic
The Rapid 45-2 Dado trunking is both attractive and functional, and suits every office environment. The plastic trunking is available in the colours black, light grey and pure white. With a total of three widths available, the trunking can now offer even more application options.
Intelligent mounting details, such as joint connectors and covers, allow rapid installation. A compact selection of fittings, such as internal and external corners, flat angles and T pieces, ensure tidy mounting. The hood fittings fit both the plastic system and the aluminium system.
Elegant design: Rapid 45-2 aluminium
Surface quality plus a balanced shape – that’s the aluminium Rapid 45-2. Technical precision meets the elegant look of the device installation trunking, and enhances any type of environment.
With anodised, black or pure white powder-coated surfaces, aluminium Rapid 45-2 Dado trunking adds a touch of elegance to any workplace. Special colours can also be implemented upon customer request.
Anodised surface
During anodising, metal surfaces are electrically oxidised. This creates an extremely hard, scratch-resistant surface. Compared to other treatment methods, no outside material is used. The metallic character of the aluminium remains intact. In addition, the method offers reliable protection against corrosion.
There are 3 dimensions available in the aluminium trunking version: The aluminium variant is available in the same dimensions as the PVC trunking: 100 mm, 130 mm and 165 mm.
Fixed and variable fittings, such as internal corners, external corners and T pieces, make installation easier and more flexible than ever. The aluminium Rapid 45-2 cover consists of a PVC base profile and an aluminium panel profile. Mounting and dismantling the cover is very simple. Another advantage: It does not need to be included in the protective measures.
Two variants, one system
The Rapid 45-2 device installation trunking has the same dimensions in both the plastic and aluminium variants. The consistent standardisation simplifies the combination of individual system parts. Accessory parts, such as end pieces or variable fittings, fit both the plastic and also the aluminium trunking.
Additional information
Discover other trunking in the black design colour from the OBO portfolio, such as the Rapid 80 device installation trunking or the WDK cable trunking. More OBO solutions from the field of Building installations can be found in our online catalogue.