Ceiling hook

Item no. 3470237 | EAN 4012195309376

Product description
Product description
Ceiling hook M6 x 125 mm
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Breaking load 0,8 kN
Dimension M6x125mm
hook diameter 16 mm
Material Steel
Plastic-covered no
Product series Bolts and hooks
ROHS-conformant yes
Surface Electrogalvanised
Thread M6
Thread length 85 mm

Dimensions

Dimension d Ø 5,2 mm
Dimension L 85 mm
Length 125 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0616 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0616 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Breaking load Thread Item no. Quantity SSU
867 M5X125 G 125 mm 0.4 kN M5 3470148
100 piece
867 M6X 95 G 95 mm 0.8 kN M6 3470210
100 piece
867 M6X125 G 125 mm 0.8 kN M6 3470237
100 piece
Downloads

Download

867 M6X125 G / 3470237
Download