End piece, trunking type WDK 60110

Item no. 6183824 | EAN 4012196678495

110 mm
60 mm
110 mm
Product description
Product description
End piece for closing the WDK trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,1047 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Dimension 60x110mm
Dimension a 110 mm
Dimension b 60 mm
Dimension H 110 mm
Fastening type Lockable
Halogen-free no
Height 60 mm
Length 27,5 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 110 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no. Quantity SSU
WDK HE60110GR 110 mm 60 mm 110 mm Stone grey; RAL 7030 6022588
10 piece
WDK HE60110CW 110 mm 60 mm 110 mm Cream; RAL 9001 6162827
10 piece
WDK HE60110LGR 110 mm 60 mm 110 mm Light grey; RAL 7035 6183824
10 piece
WDK HE60110SW 110 mm 60 mm 110 mm Jet black; RAL 9005 6191812
10 piece
WDK HE60110RW 110 mm 60 mm 110 mm Pure white; RAL 9010 6193307
10 piece
Downloads

Download

EU declaration of conformity WDK HE60110LGR / 6183824 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.