Flat angle, for cable trunking type LKM 60060

Item no. 6249485 | EAN 4012196503414

60 mm
64 mm
Product description
Product description
Flat angle including cover for changing the direction of the LKM ducts.
Equipotential bonding without additional aids, between base and cover
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
Colour Pure white; RAL 9010
Dimension 60x60mm
Duct height, min. 64 mm
Fastening type Base perforation
for duct dimension 60 x 60
Halogen-free yes
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Self-extinguishing no
Surface Strip galvanised / plastic coated
Trunking depth 64 mm
Version for Base and cover

Dimensions

Dimension a 120 mm
Height 64 mm
Length 200 mm
Width 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,4423 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,4423 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Colour Item no. Quantity SSU
LKM F60060FS 60 mm 64 mm zinc 6247989
1 piece
LKM F60060RW 60 mm 64 mm Pure white; RAL 9010 6249485
1 piece
Downloads

Download

EU declaration of conformity LKM F60060RW / 6249485 , 0.11MB , pdf
Download

LKM F60060RW / 6249485
Download