Note: This article is discontinued.

Frame cassette for inspection opening, RK, nominal size 250-3, brass

Item no. 7405856 | EAN 4012195105695

Product description
Product description
"Blank" frame cassette for the creation of an inspection opening in the UZD250-3 in dry or wet-cleaned floors for indoor use. Only suitable for smooth floor coverings.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version No cable outlet
Device support to accept mounting boxes no
Dimension 282x282x25
Dimension A 324 mm
Dimension B 288 mm
Dimension C 282 mm
Dimension h 25 mm
Floor care Wet
Floor covering thickness 23 mm
Material Brass
All types

All types

Types Dimension h Floor covering thickness Item no. Quantity SSU
RK M2 10 10 mm 8 mm 7405844
1 piece
RK M2 20 20 mm 18 mm 7405852
1 piece
RK M2 25 25 mm 23 mm 7405856
1 piece
Downloads

Download

REACH Declaration of conformity RK M2 25 / 7405856 , 0.12MB , pdf
RoHS Declaration of conformity RK M2 25 / 7405856 , 0.13MB , pdf

No invitation to tender text is available for this product.