GES2 service outlet with handle clamp

Item no. 7405116 | EAN 4012195102182

2
5 mm
Product description
Product description
Service outlet with handle clamp for up to 3 individual Modul 45 devices in one UT3 universal support, use in duct systems and system floors for indoor use.
Service outlet with handle clamp, 1-compartment, for the installation of MT2 mounting support.

Up to two installation devices with 50 mm central plate can be inserted.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Clamping range D, max. 29 mm
Clamping range D, min. 7 mm
Colour Iron grey; RAL 7011
Cover version Rectangular
Cut-out dimensions 180x105 mm
Device support to accept mounting boxes yes
Dimension 192x118x70
Floor care Dry
Floor covering thickness 5 mm
Floor height, min. 73 mm
Frame version Carpet protection frame
Heavy-duty version no
Installation depth 73 mm
Installation system type UT3
Length of installation dimensions 180 mm
Material Polyamide
Nominal size for device installation units 2
Number of installable devices 3
Number of mounting boxes 1
Opening mechanism Handle
Product series GES
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK08
ROHS-conformant yes
Seal installation option no
Suitable for cavity floor installation no
Suitable for outdoor use no
Suitable for raised floor installation no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts yes
Suitable for wet care no
Vertical load, large area to 3,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 105 mm
With floor covering recess yes

Dimensions

Length 194 mm
Width 118 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,2466 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,2466 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Nominal size for device installation units Floor covering thickness Colour Item no. Quantity SSU
GES2 U 7011 2 5 mm Iron grey; RAL 7011 7405116
1 piece
GES2 U 9011 2 5 mm Graphite black; RAL 9011 7405120
1 piece
GES2 U 1019 2 5 mm Grey-beige; RAL 1019 7405124
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Ladder extensions Ladder extensions GES RV 7407536
2 piece
Mounting support for data technology connection sockets, system length 165 mm Mounting support for data technology connection sockets, system length 165 mm MTU 2 7407836
1 piece
UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 45 3 7408723
1 piece
Downloads

Download

EU declaration of conformity GES2 U 7011 / 7405116 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.