Height-adjustable cassette for inspection opening, RKNUZD3, brass

Item no. 7409064 | EAN 4012195868002

Product description
Product description
Height-adjustable "blank" cassette, decoupled from the floor, for the creation of an inspection opening of nominal size 9 in dry or wet-cleaned floors for indoor use, for mounting in underfloor boxes UZD250 or UZD350, either in conjunction with a blanking lid DUG../9 or in UGD250-3/9 or UGD350-3/9. Mounting takes place using levelling profiles (order separately) in the aluminium frame profile of the underfloor boxes. Only suitable for smooth floor coverings.
Height-adjustable cassette as a blind cassette, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version No cable outlet
Cover version Square
Decouplable yes
Device support to accept mounting boxes no
Dimension 243x243mm
Floor care Wet
Floor covering thickness 25 mm
Floor height, min. 110 mm
Heavy-duty version no
Installation depth 110 mm
Installation system type UT4
Length of installation dimensions 244 mm
Material Brass
Nominal size for device installation units 9
Product series RKN
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP00
Protection rating IK code IK10
ROHS-conformant yes
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 3,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 244 mm

Dimensions

Dimension h 95 mm
Height 95 mm
Length 243 mm
Width 243 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,1356 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 13,1356 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Floor height, min. Floor covering thickness Item no. Quantity SSU
RKN2 UZD3 9MS20 - 105 mm 20 mm 7409062
1 piece
RKN2 UZD3 9MS25 95 mm 110 mm 25 mm 7409064
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment bracket for installation in UGD350-3 for one square cassette Height adjustment bracket for installation in UGD350-3 for one square cassette NW 350-3 QK 7410544
1 piece
Mounting lid for height-adjustable cassette of nominal size 9 in system bases Mounting lid for height-adjustable cassette of nominal size 9 in system bases DUG RK UAN 9 7428547
1 piece
Mounting lid 350, nominal size 9 Mounting lid 350, nominal size 9 DUG 350-3 9 7400513
1 piece
Downloads

Download

No invitation to tender text is available for this product.