Height-adjustable cassette with cord outlet, RKSR, brass

Item no. 7409272 | EAN 4012195867517

110 mm
155 mm
R9
Product description
Product description
Height-adjustable cassette of nominal size R9 with cord outlet for installation of accessories in dry-care floors for indoor use.
Height-adjustable cassette for cord outlet, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Height-adjustable round cassette, 3-compartment, with cord outlet of nominal size 9 for the installation of accessories. Cassette suitable for the use in trunking systems, raised and cavity floors in dry- and wet-cleanded floors in indoor areas. Suitable only for smooth floor coverings.

Three cover plates APMT5 can be installed.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
CO2 Footprint (GWP) Cradle-to-Gate 14,919 kg CO2e / 1 Piece
Cover version Round
Decouplable no
Device support to accept mounting boxes yes
Dimension Ø305mm
Floor care Dry
Floor covering thickness 20 mm
Floor height, max. 155 mm
Floor height, min. 110 mm
Heavy-duty version no
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 110 mm
Installation depth 110 mm
Installation diameter 305
Installation system type UT4
Material Brass
Nominal size for device installation units R9
Number of cable outlets 1
Number of installable devices 12
Number of mounting boxes 3
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Nominal size for device installation units Item no. Quantity SSU
RKSRN2 R9 MS20 110 mm 155 mm 20 mm R9 7409272
1 piece
RKSRN2 R9 MS25 110 mm 155 mm 25 mm R9 7409274
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Terrazzo lined body for height-adjustable cassettes, nominal size R9 Terrazzo lined body for height-adjustable cassettes, nominal size R9 SK RKR9 7404376
1 piece
Mounting lid 350, nominal size R9 Mounting lid 350, nominal size R9 DUG 350-3 R9 7400549
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
Downloads

Download

No invitation to tender text is available for this product.