Height-adjustable heavy-duty cassette, blank, RKRSL, nominal size R4, stainless steel

Item no. 7409074 | EAN 4012195868149

R4
Product description
Product description
Round, "blank", heavy-duty cassette of nominal size R4 for the creation of an inspection opening in trunking systems, raised and cavity floors, in dry or wet-care floors for indoor use. Load class 2 to 20 kN. Only suitable for smooth floor coverings.


Height-adjustable heavy-duty cassette as a blind cassette with a load bearing capacity of 2–20 kN, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of 2 UT3 universal supports for 4 individual installation devices with support ring/support clamp or 6 Modul 45 devices for indoor use.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable outlet version No cable outlet
Cover version Round
Decouplable no
Device support to accept mounting boxes yes
Dimension Ø215mm
Floor care Wet
Floor covering thickness 25 mm
Floor height, max. 159 mm
Floor height, min. 109 mm
Heavy load class 20 kN (OBO SL2)
Heavy-duty version yes
Height-adjustment range, max. 159 mm
Height-adjustment range, min. 109 mm
Installation depth 109 mm
Installation diameter 215
Installation system type UT3
Material Stainless steel 1.4301
Nominal size for device installation units R4
Product series RKR
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP00
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes

Dimensions

Dimension h 109 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,028 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 13,028 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Nominal size for device installation units Item no. Quantity SSU
RKR2 4SL2 V2 20 105 mm 155 mm 20 mm R4 7409072
1 piece
RKR2 4SL2 V2 25 109 mm 159 mm 25 mm R4 7409074
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Terrazzo lined body for height-adjustable cassettes, nominal size R4 Terrazzo lined body for height-adjustable cassettes, nominal size R4 SK RK4R 7404382
1 piece
Heavy-duty mounting lid for 350, nominal size R4 Heavy-duty mounting lid for 350, nominal size R4 DUG 350 R4SL 7401412
1 piece
Downloads

Download

Download

No invitation to tender text is available for this product.