- Product description
-
Product description
Luminaire support grid for luminaire suspension. The constructive design of this system avoids larger build-ups of dirt.
-
- Technical data
-
Technical data
Connector version Integrated connector Dimension 87x80x2080 Material Stainless steel Mounting perforation in base yes Rustproof steel, pickled yes Side perforation yes Surface Bright, treated Type of connector, cable support system Screwed Dimensions
Height 80 mm Length 2080 mm Width 100 mm - All types
- Downloads
-
Data sheet LTG 100 A2 / 6003830 , 0.21MB , pdfCatalogue Cable support systems , 2.10MB , pdfDeclaration of conformity LTG 100 A2 / 6003830 , 0.13MB , pdfMounting instructions General information on the mounting , 2.61MB , pdf
Kazakhstan - English