Divisible cable gland, seal insert, 1 cable, light grey

Item no. 2024912 | EAN 4012196563289

1
M25 x 1,5
no
Light grey
Product description

Product description

The splittable cable gland V-TEC TB.. ensures - like all V-TEC glands - a secure sealing of the cable. The installation of pre-terminated cables or function cables, for example, is easy and quick, thanks to the splitting of the cable gland.

The V-TEC TB is also unbeatable when refitting an existing installation and as a "repair gland". There is no need to disassemble pre-mounted cables, it can be installed without interrupting the production process.


The gland set consists of an intermediate support, a cap nut and the seal. Of course, the split locknut is also in the scope of delivery.
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 650 °C
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • Protection rating IP 67
  • Thread metric
  • M25 entry
Technical data

Technical data

Bend protection no
Colour Light grey
Dimension M25
Dimension D 9 mm
Dimension E1 (mm) 38,5 mm
Dimension E2 33,8 mm
Dimension G M25x1,5 mm
Dimension L 41 mm
Dimension L max. 40 mm
Dimension L min. 31,5 mm
Dimension L1 11 mm
Dimension L2 10 mm
Dimension L3 9 mm
explosion-proof no
Fibre-glass reinforced no
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Flat cable gland no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Height 50 mm
Impact-resistant yes
Length 35 mm
Material Polycarbonate
Nominal thread size 25
Number of drill holes 1
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -20 °C
Protection rating IP67
Sealing area D, max. 7 mm
Sealing area D, min. 5 mm
Sealing insert, multiple no
Splittable gland yes
Strain relief option no
Thread M25 x 1,5
Thread increase 1,5 mm
Thread length 11 mm
Thread type Metric
Type of seal Sealing ring
Unstable torque 4 Nm
Version for Straight
WAF 1 35 mm
WAF 2 31 mm
Width 38,5 mm
With locknut yes
All types

All types

Types Number of drill holes Thread Sealing insert, multiple Colour Item no. Quantity SSU
V-TEC TB25 05-07 1 M25 x 1,5 no Light grey 2024912
5 piece
V-TEC TB25 09-11 1 M25 x 1,5 no Light grey 2024913
5 piece
V-TEC TB25 11-13 1 M25 x 1,5 no Light grey 2024916
5 piece
V-TEC TB25 12-15 1 M25 x 1,5 no Light grey 2024919
5 piece
V-TEC TB25 14-18 1 M25 x 1,5 no Light grey 2024922
5 piece
V-TEC TB25 18-20 1 M25 x 1,5 no Light grey 2024925
5 piece
Downloads

Download

V-TEC TB25 05-07 / 2024912
Download