- Product description
-
Product descriptionJunction box for the connection of cables and lines indoors and in protected outdoor areas. Square design with plug-in seals to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option to fasten inside and to mount via the corner domes. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.
-
- Technical data
-
Dimensions
Clear internal dimensions 100x100x48 mm Colour Light grey; RAL 7035 Cover Not transparent Cover fastening Screwed CO₂ Footprint (GWP) Cradle-to-Gate 0,5257 kg CO₂e / 1 Piece Dimension 114x114x57 Entries 7 x M25
Entry from rear yes Equipment Without Expandable yes Explosion-tested version no Fibre-glass reinforced no Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C For Ex zone Without For Ex zone dust Without For Ex zone gas Without Halogen-free yes Height 57 mm Length 114 mm Maintain electrical functions Without Material Polypropylene Measured insulation voltage Vi 500 V Mounting type Wall/ceiling mounting No. of entries 7 Nominal cross-section, min. 6 mm² Nominal voltage 500 V Permitted temperature range, max. 60 °C Permitted temperature range, min. -5 °C Protection rating IP66 Protection rating IK code IK07. Sealable yes Shape Square Type of entry Cable Type of housing penetration Cuttable stepped membrane Type of insertion Plug-in seal Weatherproof no Width 114 mm with lid yes With screening no - All types
- Downloads
-
Data sheet T 60 / 2007061 , 0.29MB , pdfBrochure FireBox , 2.61MB , pdfEU declaration of conformity T 60 / 2007061 , 0.10MB , pdfUK Declaration of Conformity T 60 / 2007061 , 0.09MB , pdfREACH Declaration of conformity T 60 / 2007061 , 0.12MB , pdfRoHS Declaration of conformity T 60 / 2007061 , 0.13MB , pdfLabel approval VDE symbol approval T60 , 0.31MB , pdfLabel approval KEMA-KEUR certificate T 60 - T 350 , 0.61MB , pdf
Kazakhstan - English