OBO Delta-Push®
Discover the new generation of plastic push-fit anchorsWe are setting new standards in connection technology: with our OBO Delta-Push® plastic push-fit anchor. It is simple to install and, at the same time, stands out with its high extraction values in various substrates. OBO push-fit anchors represent a strong hold and flexible application and are complemented by a comprehensive range of accessories.
Advantages of OBO Delta-Push® at a glance
- Innovative geometry ensures high extraction values in various substrates
- Flexible application in almost any installation situation
- Easily combined with a wide range of other OBO products


OBO Delta-Push® applications

The Delta-Push® push-fit anchor is ideally suited to easy wall and ceiling installation of cables, pipes, and duct and trunking. The installation can be fixed to many different substrates, such as concrete, solid brick, calcareous limestone, hollow brick or Ytong. The innovative connection technology guarantees quick and easy installation for installers and tradespeople. OBO Delta-Push® can be combined with numerous other products from the OBO portfolio, such as the quick clips, cable clamps or simple brackets for cables and pipes. The combination of various solutions from the field of connection and fastening systems results in a harmonious overall solution.
OBO Delta-Push® portfolio
Technical details and terms
The Delta-Push has a high extraction force of up to 40 kg. This value does not include a safety factor. But what is an extraction force, exactly? The extraction force indicates the maximum force at which the component fails under axial load due to breakage, or is pulled out of the drill hole by the force applied.
The safety factor, which is also known as the factor of safety or safety coefficient, indicates the factor used to increase the failure limit of a component.
OBO Delta-Push® video
Be inspired by our range of powerful products: In our mounting video we show you how the OBO Delta-Push® ensures simple installation and a secure hold.