The LKS light-duty cable tray system from OBO

The cable tray systems from OBO are suitable for the universal routing of cables and are used successfully around the world by planners and specialists in the field of electrical installations. The LKS light-duty cable tray system adds to the portfolio with tested quality and clever product properties.

Overview of the benefits of the light-duty cable tray system
- The light-duty cable trays are available with a 60 mm side height and widths of 100 mm to 600 mm.
- The cable trays of the LKS system are strip-galvanised and thus can offer lasting corrosion protection.
- A wide range of system accessories rounds off the portfolio. These include 90° bends, lids and connectors, amongst other things.
Cable trays with tested quality
At OBO, safety and quality are paramount for every product. This is why OBO also has its own testing laboratory: the BET Test Centre. Besides standardised testing of lightning protection and surge protection equipment, the load capacity of cable support systems is also tested here. The corresponding system for cable tray testing has been continuously expanded and adapted to new requirements and circumstances.

Safety in every area
The maximum load capacity and stability of the LKS light-duty cable tray system were also tested in the BET Test Centre, as was the resistance to corrosion. For this reason, the LKS system possesses the BET test mark for mechanical safety and has also been tested for electrical safety.