Note: This article is discontinued.

Perforated steel strap

Item no. 1470175 | EAN 4012195138372

Product description
Product description
Perforated mounting strap in wave form, for the mounting of pipes on walls and ceiling, for example. In uncoiling box.
  • gas-/battery-actuated setting tool
Technical data

Technical data

Dimension 17x1mm
Dimension 17 x 1
Hole diameter 6,5 mm
In the holder yes
Material Steel
per rolls 10
Perforation Round/rectangular
Product series Fastening strip
ROHS-conformant yes
Size II
Surface Strip galvanised
Type of band Straight
Version for Perforated
With perforation yes

Dimensions

Dimension A 20 mm
Dimension b 17 mm
Dimension d 6,5 mm
All types

All types

Types Dimension Hole diameter Item no. Quantity SSU
5055 I12 FS 12 x 1 5.2 mm 1470124
1 piece
5055 II17 FS 17 x 1 6.5 mm 1470175
1 piece
5055 LI12 FS 12 x 0,75 5.2 mm 1471120
1 piece
5055 LIII26 FS 26 x 1 8.5 mm 1471260
1 piece
Downloads

Download

5055 II17 FS / 1470175
Download