• OBO (kz)
  • Service
  • Downloads
  • Certificates
  • Device systems
  • Service
    • Downloads
      • Certificates
        • Company certificates
        • Connection and fastening systems
        • Transient and lightning protection systems
        • Cable support systems
        • Fire protection systems
        • Cable routing systems
        • Device systems
        • Underfloor systems

Device systems

Modul 45 socket systems

Functional Module of Single-phase Flush-type Two-pole Socket-outlet with Earthing-contact with Shutt GB1002-2008;GB2099, 1-2008 Functional Module of Single-phase Flush-type Flat-and-round Two-pole, Two-pole-and earthing- contact GB1002-2008; GB2099. 1-2008 Fixed socket-outlet STD-F0 RW1;STD-F0 ROR1;STD-F0 MZGN1; STD-F0 SRO1; STD-F0 SWGR1; STD-F0 AL1; STD-F0 RW2; STD-F0 ROR2; Fixed socket-outlet 16A, 250V- 07-110_ZG-VDE40044508_STD_D0C Installation socket-outlet for household STD-D3C RW2;STD-D3C ROR2;STD-D3C MZGN2;STD-D3C SRO2;STD-D3C SWGR2;STD-D3C AL2;STD-D3C RW3;STD-D3C R Installation socket-outlet for household STD-F0 RW1;STD-F0 ROR1;STD-F0 MZGN1;STD-F0 SRO1; STD-F0 SWGR1;STD-F0 AL1;STD-F0 RW2;STD-F0 ROR2;STD- Installation socket-outlet for household STD-D0 RW1; STD-D0 ROR1; STD-D0 MZGN1; STD-D0 SRO1; STD-D0 SWGR1; STD-D0 AL1; STD-D0 RW2; STD-D0 ROR Installation socket-outlet for household STD-F3C RW2; STD-F3C ROR2;STD-F3C MZGN2;STD-F3C SRO2;STD-F3C SWGR2;STD-F3C AL2;STD-F3C RW3;STD-F3C R 07-110_ZG_VDE_40044507_STD_FOC