Magic PV Flat Basic
Photovoltaic systems positioned on flat roofs can have a decisive advantage: The PV modules can be mounted independently of a given roof orientation. Our Magic PV Flat Basic system provides even more benefits with a streamlined product range that offers the highest levels of flexibility. The mounting system for flat-roof systems is durable, highly resilient – thanks to the Magic click connection – and can be installed quickly and easily without screws or other tools. The flexible ridge gap permits infinitely variable system design. Magic PV Flat Basic is characterised by an integrated system for cable routing and simultaneous ballasting. This can be achieved using mesh cable tray systems, for example.
Product highlights

Support profile for PV module mounting, flat roofs
- Non-slip support profile for secure PV module mounting on flat roofs
- Versatile and compatible with short and long supports (STK and STL)
- Easily extendable with screwable connection of multiple support profiles with LV 35 straight connectors
- Stable and reliable basis for long-lasting photovoltaic systems on flat roofs

Straight connector for support profile, flat roof
- Efficient connection of TPF 35 support profiles, ideal for photovoltaic flat-roof systems
- Simple installation thanks to pre-installed M8 screw for rapid fastening
- Convenient handling due to a screw connection with standard Torx 40 wrench
- Reliable and robust connection for maximum stability of support profiles

Universal earthing terminal PV
- Universal earthing terminal is pre-mounted
- Precise fit of the earthing terminal using pre-mounted sliding nuts in the groove of the corresponding support profile
- Lightning current carrying capacity 100 kA
- Quick mounting using integrated spring mechanism
- For round conductor fastening RD 8–10
- For fastening of single- and/or multi-stranded cables: 6–50 mm²
- For profiles with 10 mm groove. Optimal use is guaranteed in combination with the OBO support profile.
- Conforms to the requirements of DIN EN 62561-1

Fastening set mesh cable tray, PV mounting system, flat roof
- Fastening set for secure mounting of mesh cable trays to TPF 35 support profiles
- Ideal for flat-roof systems and optimal for PV mounting systems
- Everything for a stable connection in one set, with clamping piece, sliding nut and screw
- Simple mounting with fast and uncomplicated installation for maximum stability

GR-Magic® 55 mesh cable tray
- Mesh cable tray with shaped connector for quick and easy mounting
- No additional connection parts required, thanks to the intelligent connector system
- Certified safety in accordance with VDE Directive 0639 or IEC/EN 61537 for mechanical and electrical values
- Simple and tried-and-tested assembly of individual mesh cable trays with virtually unlimited options
- Consistent availability with a wide range of products, e.g. different dimensions and/or surfaces

Short support for flat-roof systems
- Installation on the mounting rail without tools
- Continuous adjustment options in every installation position
- Auxiliary bracket for mounting the solar module
- Horizontal slot for the universal clamp as a standard fastening or vertical slot if a single mounting foot is also used as an intermediate support
- An intermediate support for each panel is possible, if required
- Compatible with all module sizes thanks to the angled joint head
- Long service life thanks to the high-quality surface coatings

Long support for flat-roof system
- Long support to mount photovoltaic modules on flat roofs in combination with the TP 45 support profile and KLU universal clamp
- Tilt angle up to 15° for optimal alignment of the modules
- Lockable fastening on the support profile for secure fixing
- Tool-free installation for quick-and-easy assembly
- Compatible with different module sizes for flexible application
- High stability and a long lifespan, thanks to the robust construction

Universal clamp for flat- and pitched-roof systems
- Plain version for optimal combination with plain support profile
- Clamping range for module fastening from 30 to 50 mm
- Can be rotated by 90° after engaging in the mounting rail groove
- Can be used as an intermediate or end clamp
- Specific geometry at the corners of the upper part for equipotential bonding to the solar module
- Plastic housing guides the upper part and prevents it from twisting incorrectly during mounting
- The upper part remains in its upper position until the solar module is fixed in place
- Can be clicked onto the provided mounting feet (flat-roof system) and into the mounting rail groove (pitched-roof system)
- The plastic housing functions as a support surface to position the panels correctly
- Long service life thanks to the use of high-quality stainless steel