Wall and support bracket AW 55 FT

Item no. 6418597 | EAN 4012196204854

5.5 kN
zinc
Product description
Product description
Heavy-duty wall and support bracket with welded head plate.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Colour zinc
Dimension B410mm
Dimension A 50 mm
Dimension B 410 mm
Dimension H 130 mm
EPD article yes
F in kN 5,5 kN
Height 130 mm
Hole diameter 13,5 mm
Length 50 mm
Maintain electrical functions yes
Material Steel
Rustproof steel, pickled no
Surface Hot-dip galvanised
Version for Wall and support bracket
Width 410 mm

Technical data

Load diagram, bracket, type AW 55

Load diagram, bracket, type AW 55
  • Bending of the bracket tip at permitted bracket load Bending of the bracket tip at permitted bracket load
  • Permitted bracket load in kN without man load Permitted bracket load in kN without man load
  • Load curve with bracket lengths in mm Load curve with bracket lengths in mm
All types

All types

Types Width F in kN Colour Item no. Quantity SSU
AW 55 21 FT 210 mm 5.5 kN zinc 6418554
1 piece
AW 55 31 FT 310 mm 5.5 kN zinc 6418570
1 piece
AW 55 41 FT 410 mm 5.5 kN zinc 6418597
1 piece
AW 55 51 FT 510 mm 5.5 kN zinc 6418619
1 piece
AW 55 56 FT 560 mm 5.5 kN zinc 6418627
1 piece
AW 55 61 FT 610 mm 5.5 kN zinc 6418635
1 piece
AW 55 71 FT 710 mm 5.5 kN zinc 6418651
1 piece
AW 55 81 FT 810 mm 5.5 kN zinc 6418686
1 piece
AW 55 91 FT 910 mm 5.5 kN zinc 6418708
1 piece
AW 55 101 FT 1010 mm 5.5 kN zinc 6418724
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity AW 55 41 FT / 6418597 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) AW 55 41 FT / 6418597 , 1.48MB , pdf
Download

Download
Download

AW 55 41 FT / 6418597
Download