1015 D fastening clip

Item no. 1009485 | EAN 4012196458752

Product description
Product description
Fastening clip with a central fastening point for 2 cables or 2 pipes
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Clamping range D, min. 20 mm
Dimension 20mm
Distance to the wall no
Fastening type Screw hole
For diameter 20
Halogen-free yes
Hole size 6,5
Maintain electrical functions yes
Material Steel
Material thickness 1,5 mm
Nominal diameter 20 mm
Number of cables/pipes 2
Plastic-covered no
Product series Fastening clip
ROHS-conformant yes
Suitable in fire protection area yes
Surface Electrogalvanised
UV-resistant yes
Version for Single-lobe

Dimensions

Dimension A 69 mm
Dimension b 14 mm
Dimension H 21 mm
Height 21 mm
Length 69 mm
Width 14 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0189 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0189 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types For diameter Item no. Quantity SSU
1015 D 5 G 5 1009455
100 piece
1015 D 6 G 6 1009457
100 piece
1015 D 7 G 7 1009459
100 piece
1015 D 8 G 8 1009461
100 piece
1015 D 9 G 9 1009463
100 piece
1015 D 10 G 10 1009465
100 piece
1015 D 12 G 12 1009469
100 piece
1015 D 14 G 14 1009473
100 piece
1015 D 15 G 15 1009475
100 piece
1015 D 16 G 16 1009477
100 piece
1015 D 18 G 18 1009481
100 piece
1015 D 20 G 20 1009485
100 piece
1015 D 22 G 22 1009489
100 piece
1015 D 25 G 25 1009493
100 piece
Downloads

Download

EU declaration of conformity 1015 D 20 G / 1009485 , 0.10MB , pdf
Download

1015 D 20 G / 1009485
Download