2 x BNC connection, 1 module, straight outlet, as 1:1 coupling, black-grey

Item no. 6105093 | EAN 4012195900641

BNC/TNC
Product description
Product description
Multimedia support with two BNC connection sockets, straight cable outlet, with labelling panel, two BNC couplings, socket-socket version. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Black-grey; RAL 7021
Combination Basic element with central cover plate
Depth 9 mm
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Hinged cover no
Lamp-wire connector no
Material Polycarbonate
Outlet direction Straight
Product series BlackLine, Modul 45® Multimedia
Protection rating IP20
ROHS-conformant Exempt
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use BNC/TNC
With dust protection no
With printed label no

Dimensions

Height 45 mm
Width 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0695 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0695 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTG-2BC F RW1 - BNC/TNC Pure white; RAL 9010 6105090
1 piece
MTG-2BC F SWGR1 Straight BNC/TNC Black-grey; RAL 7021 6105093
1 piece
MTG-2BC F AL1 - BNC/TNC Aluminium painted 6105096
1 piece
Downloads

Download

No invitation to tender text is available for this product.