3-wire connection cable, PVC, cross-section 2.5 mm², 3 m length, white

Item no. 6108716 | EAN 4012196688494

3
1.5 mm²
Product description
Product description
Connection cable 3 x 2.5 mm² in the version socket-connector, type WINSTA® MIDI.


PVC hose pipe: H05VV-F 3 x 2.5 mm²
Suitable for connection of ready-for-connection universal supports Connect UTC to an energy distributor.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Cable length 3000 mm
Colour White
Colour of the coding/contact insert White
Cross-section 1.5 mm²
Dimension 3000x27x15
Halogen-free no
Material Polyamide
Mechanical encoding yes
Nominal current 20 A
Nominal voltage 250 V
Number of poles 3
Pin labelling L, N, PE
Product series pluggable electrical installation
Protection rating IP20
ROHS-conformant yes
Type of locking Separate
Version, page 1 socket
Version, page 2 Connector

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,9383 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,9383 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Cable length Number of poles Cross-section Item no. Quantity SSU
VL-WIN 3P2.5 1W 1000 mm 3 1.5 mm² 6108712
1 piece
VL-WIN 3P2.5 3W 3000 mm 3 1.5 mm² 6108716
1 piece
VL-WIN 3P2.5 5W 5000 mm 3 1.5 mm² 6108720
1 piece
VL-WIN 3P2.5 8W 8000 mm 3 1.5 mm² 6108724
1 piece
Downloads

Download

No invitation to tender text is available for this product.