33° socket, Connect 45, with earthing pin, triple, mint green

Item no. 6120696 | EAN 4012196048595

3
Triple 33°
Product description
Product description
Socket with earthing pin and side connection, Triple 33°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1.


For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.


  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Closable no
Coding no
Colour Mint green; RAL 6029
Connection type Screwless terminal
Cover Central plate
Depth 37 mm
Dimension 250V, 10/16A
Ejection mechanism no
Error current protection no
Fastening type Lock
For more difficult conditions (according to VDE) no
Halogen-free yes
Hinged cover no
increased touch protection yes
Insulated installation no
Labelling panel no
Material Polycarbonate
Mounting type Device installation duct
Nominal current 16 A
Nominal voltage 250 V
Number of modules (for modular construction) 3
Number of poles 2
Number of units 3
Operating temperature, max. 40 °C
Operating temperature, min. -5 °C
Printed label/coding Without printing
Product series Modul 45® socket
Protection rating Other
ROHS-conformant yes
Rotated central insert yes
Socket angle 33°
Socket version NF
Special power supply Without special power supply
Surface version Matt
Surge protection no
Transparent no
Version for Triple 33°
Warning light no
With fine-wire fuse no
With functional lighting no
With on/off switch no
With orientation lighting no

Dimensions

Height 45 mm
Width 135 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2228 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2228 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Number of units Version for Colour Item no. Quantity SSU
STD-F3C RW3 3 Triple 33° Pure white; RAL 9010 6120692
1 piece
STD-F3C ROR3 3 Triple 33° Pure orange; RAL 2004 6120694
1 piece
STD-F3C MZGN3 3 Triple 33° Mint green; RAL 6029 6120696
1 piece
STD-F3C SRO3 3 Triple 33° Signal red; RAL 3001 6120698
1 piece
STD-F3C SWGR3 3 Triple 33° Black-grey; RAL 7021 6120700
1 piece
STD-F3C AL3 3 Triple 33° Aluminium painted 6120702
1 piece
Downloads

Download

EU declaration of conformity STD-F3C MZGN3 / 6120696 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.