Note: This article is discontinued. You can find the current article here: 6120073 / 33° socket, protective contact, single

33° socket, protective contact, single

Item no. 6120072 | EAN 4012196047444

1
Single 33°
Product description
Product description
Power socket Single 33°, with increased touch protection with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1.


For installation in Rapid 45 ducts, device installation ducts, installation columns, underfloor systems and Deskboxes.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
Technical data

Technical data

Closable no
Coding no
Colour Pure white; RAL 9010
Connection type Screwless terminal
Cover Central plate
Depth 42 mm
Dimension 250V, 10/16A
Ejection mechanism no
Error current protection no
Fastening type Lock
For more difficult conditions (according to VDE) no
Halogen-free yes
Hinged cover no
increased touch protection yes
Insulated installation no
Labelling panel no
Material Polycarbonate
Mounting type Device installation duct
Nominal current 16 A
Nominal voltage 250 V
Number of poles 2
Number of units 1
Operating temperature, max. 40 °C
Operating temperature, min. -5 °C
Printed label/coding Without printing
Product series Modul 45® socket
Protection rating Other
ROHS-conformant yes
Rotated central insert yes
Socket angle 33°
Socket version Protective contact
Special power supply Without special power supply
Surface version Matt
Surge protection no
Transparent no
Version for Single 33°
Warning light no
With fine-wire fuse no
With functional lighting no
With on/off switch no
With orientation lighting no

Dimensions

Height 45 mm
Width 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1413 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 0,1413 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Number of units Version for Colour Item no. Quantity SSU
STD-D3S RW1 1 Single 33° Pure white; RAL 9010 6120073
1 piece
STD-D3S ROR1 1 Single 33° Pure orange; RAL 2004 6120075
1 piece
STD-D3S MZGN1 1 Single 33° Mint green; RAL 6029 6120077
1 piece
STD-D3S SRO1 1 Single 33° Signal red; RAL 3001 6120079
1 piece
STD-D3S SWGR1 1 Single 33° Black-grey; RAL 7021 6120081
1 piece
STD-D3S AL1 1 Single 33° Aluminium painted 6120083
1 piece
STD-D3 RW1 1 Single 33° Pure white; RAL 9010 6120072
1 piece
STD-D3 ROR1 1 Single 33° Pure orange; RAL 2004 6120074
1 piece
STD-D3 AL1 1 Single 33° Aluminium painted 6120082
1 piece
Downloads

Download

EU declaration of conformity STD-D3 RW1 / 6120072 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.