33° socket, protective contact, triple

Item no. 6119828 | EAN 4012197483401

3
Triple 33°
Product description
Product description
Protective contact socket, triple 33°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals according to IEC 60884-.1
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Installation electrotechnical expertise
  • CO2-reduced material
  • Recycling material ratio in %
  • Reusable after de-installation/dismantling
Technical data

Technical data

Closable no
Coding no
Colour Pure orange; RAL 2004
Connection type Screwless terminal
Cover Central plate
Depth 42 mm
Dimension 135x45x42
Ejection mechanism no
Error current protection no
Fastening type Lock
For more difficult conditions (according to VDE) no
Halogen-free yes
Hinged cover no
increased touch protection yes
Insulated installation no
Labelling panel no
Material Polycarbonate Eco
Mounting type Device installation duct
Nominal current 16 A
Nominal voltage 250 V
Number of poles 2
Number of units 3
Operating temperature, max. 40 °C
Operating temperature, min. -5 °C
Printed label/coding Without printing
Product series Modul 45® socket
Protection rating Other
Rotated central insert yes
Socket angle 33°
Socket version Protective contact
Special power supply Without special power supply
Surface Matt
Surface version Matt
Surge protection no
Transparent no
Version for Triple 33°
Warning light no
With fine-wire fuse no
With functional lighting no
With on/off switch no
With orientation lighting no

Dimensions

Height 45 mm
Width 135 mm

Materials and Packaging

Recycled material content 90 %
All types

All types

Types Number of units Version for Colour Item no. Quantity SSU
STD-D3N RW3 3 Triple 33° Pure white; RAL 9010 6119825
1 piece
STD-D3N ROR3 3 Triple 33° Pure orange; RAL 2004 6119828
1 piece
STD-D3N MZGN3 3 Triple 33° Mint green; RAL 6029 6119831
1 piece
STD-D3N SRO3 3 Triple 33° Signal red; RAL 3001 6119834
1 piece
STD-D3N SWGR3 3 Triple 33° Black-grey; RAL 7021 6119837
1 piece
STD-D3N AL3 3 Triple 33° Aluminium painted 6119840
1 piece
Downloads

No invitation to tender text is available for this product.