Note: This article is discontinued. You can find the current article here: 6036012 / 45° bend 35 FT

45° bend 35 FT

Item no. 7065213 | EAN 4012196990801

Steel
Hot-dip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 35 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 35x200
Dimension B 200 mm
Dimension R 50 mm
Height 35 mm
Height 1 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
Width 200 mm
Width 8 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 310 FT 100 mm Steel Hot-dip galvanised 7065116
1 piece
RB 45 315 FT 150 mm Steel Hot-dip galvanised 7065167
1 piece
RB 45 320 FT 200 mm Steel Hot-dip galvanised 7065213
1 piece
RB 45 330 FT 300 mm Steel Hot-dip galvanised 7065310
1 piece
Downloads

Download

EU declaration of conformity RB 45 320 FT / 7065213 , 0.10MB , pdf
Download

Download

RB 45 320 FT / 7065213
Download