Note: This article is discontinued. You can find the current article here: 6036102 / 45° bend 60 FS

45° bend 60 FS

Item no. 6043755 | EAN 4012196052219

Steel
Strip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state. The WKV 60 angle connector is designed for 90° bends and can be adjusted to 45° on site.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x150
Dimension B 150 mm
Dimension R 50 mm
Height 2 in
Height 60 mm
Maintain electrical functions yes
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 6 in
Width 150 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 615 FS 150 mm Steel Strip galvanised 6043755
1 piece
RB 45 610 FS 100 mm Steel Strip galvanised 6043763
1 piece
RB 45 620 FS 200 mm Steel Strip galvanised 6043771
1 piece
RB 45 630 FS 300 mm Steel Strip galvanised 6043798
1 piece
Downloads

Download

EU declaration of conformity RB 45 615 FS / 6043755 , 0.10MB , pdf
Download

RB 45 615 FS / 6043755
Download