45° bend 60 FS

Item no. 6036102 | EAN 4012197345198

Steel
Strip galvanised
zinc
Product description
Product description
45° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 1,8618 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 60x150
Dimension B 150 mm
Height 60 mm
Maintain electrical functions yes
Material Steel
Material thickness, floor plate 0,8 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 10 St.
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type Bend, rigid
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 150 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 45 610 FS 100 mm Steel Strip galvanised zinc 6036100
1 piece
RB 45 615 FS 150 mm Steel Strip galvanised zinc 6036102
1 piece
RB 45 620 FS 200 mm Steel Strip galvanised zinc 6036104
1 piece
RB 45 630 FS 300 mm Steel Strip galvanised zinc 6036106
1 piece
RB 45 640 FS 400 mm Steel Strip galvanised zinc 6036108
1 piece
RB 45 650 FS 500 mm Steel Strip galvanised zinc 6036110
1 piece
RB 45 660 FS 600 mm Steel Strip galvanised zinc 6036113
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, 45° bend FS Cover, 45° bend FS RBD 45 150 FS 6036402
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RB 45 615 FS / 6036102 , 0.10MB , pdf
Download

Download
Download

RB 45 615 FS / 6036102
Download