Note: This article is discontinued. You can find the current article here: 6036110 / 45° bend 60 FS

45° bend 60 FS

Item no. 7000405 | EAN 4012196210435

Steel
Strip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 60 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Colour zinc
Connector version Without connectors
Dimension 60x500
Dimension B 500 mm
Dimension R 150 mm
Height 60 mm
Height 2 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 20 in
Width 500 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 45 640 FS 400 mm Steel Strip galvanised - 7000383
1 piece
RB 45 650 FS 500 mm Steel Strip galvanised zinc 7000405
1 piece
RB 45 660 FS 600 mm Steel Strip galvanised zinc 7000421
1 piece
Downloads

Download

EU declaration of conformity RB 45 650 FS / 7000405 , 0.10MB , pdf
Download

RB 45 650 FS / 7000405
Download