45° bend 60 FT

Item no. 6036134 | EAN 4012197345884

Steel
Hot-dip galvanised
Product description
Product description
45° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 60x200
Dimension B 200 mm
Height 60 mm
Maintain electrical functions yes
Material Steel
Material thickness, floor plate 0,8 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 12 St.
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 200 mm
With cover no
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 610 FT 100 mm Steel Hot-dip galvanised 6036130
1 piece
RB 45 615 FT 150 mm Steel Hot-dip galvanised 6036132
1 piece
RB 45 620 FT 200 mm Steel Hot-dip galvanised 6036134
1 piece
RB 45 630 FT 300 mm Steel Hot-dip galvanised 6036136
1 piece
RB 45 640 FT 400 mm Steel Hot-dip galvanised 6036138
1 piece
RB 45 650 FT 500 mm Steel Hot-dip galvanised 6036140
1 piece
RB 45 660 FT 600 mm Steel Hot-dip galvanised 6036142
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, 45° bend DD Cover, 45° bend DD RBD 45 200 DD 6036454
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 45 620 FT / 6036134 , 0.15MB , pdf
Download

Download
Download

RB 45 620 FT / 6036134
Download