Note: This article is discontinued. You can find the current article here: 6036306 / 45° bend 110 FS

45° Magic bend 110 FS

Item no. 6041756 | EAN 4012195880202

Steel
Strip galvanised
Product description
Product description
45° bend with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x400
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 400 mm
Height 110 mm
Width 400 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBM 45 115 FS 150 mm Steel Strip galvanised 6041751
1 piece
RBM 45 130 FS 300 mm Steel Strip galvanised 6041754
1 piece
RBM 45 140 FS 400 mm Steel Strip galvanised 6041756
1 piece
RBM 45 150 FS 500 mm Steel Strip galvanised 6041758
1 piece
Downloads

Download

EU declaration of conformity RBM 45 140 FS / 6041756 , 0.10MB , pdf
Download

RBM 45 140 FS / 6041756
Download