Note: This article is discontinued. You can find the current article here: 6036332 / 45° bend 110 FT

45° Magic bend 110 FT

Item no. 6041782 | EAN 4012195880295

Steel
Hot-dip galvanised
Product description
Product description
45° bend with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x200
Dimension B 200 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 200 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 45 110 FT 100 mm Steel Hot-dip galvanised - 6041780
1 piece
RBM 45 115 FT 150 mm Steel Hot-dip galvanised - 6041781
1 piece
RBM 45 120 FT 200 mm Steel Hot-dip galvanised - 6041782
1 piece
RBM 45 130 FT 300 mm Steel Hot-dip galvanised zinc 6041784
1 piece
RBM 45 140 FT 400 mm Steel Hot-dip galvanised - 6041786
1 piece
RBM 45 150 FT 500 mm Steel Hot-dip galvanised - 6041788
1 piece
RBM 45 160 FT 600 mm Steel Hot-dip galvanised - 6041790
1 piece
Downloads

Download

EU declaration of conformity RBM 45 120 FT / 6041782 , 0.10MB , pdf
Download

Download

RBM 45 120 FT / 6041782
Download