Note: This article is discontinued. You can find the current article here: 6036106 / 45° bend 60 FS

45° Magic bend 60 FS

Item no. 6041046 | EAN 4012195881568

Steel
Strip galvanised
Product description
Product description
45° bend with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 60x300
Fire protection Use of fire protection ceilings
Maintain electrical functions yes
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 300 mm
Height 2 in
Height 60 mm
Width 300 mm
Width 12 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,0655 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 4,0655 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 45 610 FS 100 mm Steel Strip galvanised - 6041040
1 piece
RBM 45 615 FS 150 mm Steel Strip galvanised - 6041042
1 piece
RBM 45 620 FS 200 mm Steel Strip galvanised zinc 6041044
1 piece
RBM 45 630 FS 300 mm Steel Strip galvanised zinc 6041046
1 piece
RBM 45 640 FS 400 mm Steel Strip galvanised zinc 6041048
1 piece
RBM 45 660 FS 600 mm Steel Strip galvanised zinc 6041052
1 piece
Downloads

Download

EU declaration of conformity RBM 45 630 FS / 6041046 , 0.10MB , pdf
Download

RBM 45 630 FS / 6041046
Download