Note: This article is discontinued. You can find the current article here: 6036132 / 45° bend 60 FT

45° Magic bend 60 FT

Item no. 6041062 | EAN 4012195881612

Steel
Hot-dip galvanised
Product description
Product description
45° bend with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x150
Dimension B 150 mm
Height 2 in
Height 60 mm
Maintain electrical functions yes
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 6 in
Width 150 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBM 45 615 FT 150 mm Steel Hot-dip galvanised 6041062
1 piece
RBM 45 640 FT 400 mm Steel Hot-dip galvanised 6041068
1 piece
RBM 45 650 FT 500 mm Steel Hot-dip galvanised 6041070
1 piece
RBM 45 660 FT 600 mm Steel Hot-dip galvanised 6041072
1 piece
Downloads

Download

EU declaration of conformity RBM 45 615 FT / 6041062 , 0.10MB , pdf
Download

Download

RBM 45 615 FT / 6041062
Download