Note: This article is discontinued. You can find the current article here: 6036204 / 45° bend 85 FS

45° Magic bend 85 FS

Item no. 6041414 | EAN 4012195879596

Steel
Strip galvanised
Product description
Product description
45° bend with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x300
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 300 mm
Height 85 mm
Width 300 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 45 810 FS 100 mm Steel Strip galvanised - 6041410
1 piece
RBM 45 820 FS 200 mm Steel Strip galvanised zinc 6041412
1 piece
RBM 45 830 FS 300 mm Steel Strip galvanised - 6041414
1 piece
RBM 45 840 FS 400 mm Steel Strip galvanised - 6041416
1 piece
Downloads

Download

EU declaration of conformity RBM 45 830 FS / 6041414 , 0.10MB , pdf
Download

RBM 45 830 FS / 6041414
Download