Note: This article is discontinued. You can find the current article here: 7077505 / Adjustable bend element, vertical 110 FT

90° adjustable bend, vertical 110 FT

Item no. 7081502 | EAN 4012196230358

Steel
Hot-dip galvanised
zinc
Product description
Product description
90° adjustable vertical bend, for all cable tray types with a side height of 110 mm.

The bend is shipped in an unmounted state. No additional fastening materials are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, rising/falling
Colour zinc
Connector version Supplied connectors
Dimension 110x500
Dimension R 400 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no
Width 500 mm
Width 20 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBV 110 FT 100 mm Steel Hot-dip galvanised zinc 7081103
1 piece
RGBV 115 FT 150 mm Steel Hot-dip galvanised zinc 7081108
1 piece
RGBV 120 FT 200 mm Steel Hot-dip galvanised zinc 7081200
1 piece
RGBV 130 FT 300 mm Steel Hot-dip galvanised zinc 7081308
1 piece
RGBV 140 FT 400 mm Steel Hot-dip galvanised zinc 7081405
1 piece
RGBV 150 FT 500 mm Steel Hot-dip galvanised zinc 7081502
1 piece
RGBV 155 FT 550 mm Steel Hot-dip galvanised zinc 7081553
1 piece
RGBV 160 FT 600 mm Steel Hot-dip galvanised zinc 7081555
1 piece
Downloads

Download

EU declaration of conformity RGBV 150 FT / 7081502 , 0.10MB , pdf
Download

Download

RGBV 150 FT / 7081502
Download