Note: This article is discontinued. You can find the current article here: 7005482 / Adjustable bend element, vertical 85 FS

90° adjustable bend, vertical 85 FS

Item no. 7006489 | EAN 4012196218295

Steel
Strip galvanised
zinc
Product description
Product description
90° adjustable vertical bend, for all cable tray types with a side height of 85 mm.

The bend is shipped in an unmounted state. No additional fastening materials are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, rising/falling
Colour zinc
Connector version Supplied connectors
Dimension 85x200
Dimension R 400 mm
Height 85 mm
Height 3 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no
Width 200 mm
Width 8 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBV 810 FS 100 mm Steel Strip galvanised zinc 7006462
1 piece
RGBV 820 FS 200 mm Steel Strip galvanised zinc 7006489
1 piece
RGBV 830 FS 300 mm Steel Strip galvanised zinc 7006500
1 piece
RGBV 840 FS 400 mm Steel Strip galvanised zinc 7006527
1 piece
RGBV 850 FS 500 mm Steel Strip galvanised zinc 7006543
1 piece
RGBV 860 FS 600 mm Steel Strip galvanised zinc 7006578
1 piece
Downloads

Download

EU declaration of conformity RGBV 820 FS / 7006489 , 0.10MB , pdf
Download

Download

RGBV 820 FS / 7006489
Download