- Product description
-
Product description90° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
-
- Technical data
-
Technical data
Bend (angle) 90° Change of direction Horizontal Colour stainless steel Connector version Integrated connector Dimension 110x100 Maintain electrical functions no Material Stainless steel 1.4301 Material thickness, floor plate 0,8 mm Mounting perforation in base yes NATO hole pattern no Permitted temperature range, max. 120 °C Permitted temperature range, min. -20 °C Plate thickness 0,8 mm Rail thickness 1,25 mm Recommended quantity of bolts 18 St. ROHS-conformant yes Rustproof steel, pickled yes Side perforation yes Surface Bright, treated Type Bend, rigid Type of connector, cable support system screwed/clamped Wide-span version no With cover no Dimensions
Dimension B 100 mm Dimension R 50 mm Height 110 mm Width 100 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 6,8439 kg CO2e / 1 Piece CO₂ Footprint (GWP) 6,8439 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
-
All types
- Downloads
-
Data sheet RB 90 110 A2 / 6036860 , 0.23MB , pdfEU declaration of conformity RB 90 110 A2 / 6036860 , 0.10MB , pdfUK Declaration of Conformity RB 90 110 A2 / 6036860 , 0.09MB , pdfREACH Declaration of conformity RB 90 110 A2 / 6036860 , 0.12MB , pdfRoHS Declaration of conformity RB 90 110 A2 / 6036860 , 0.13MB , pdfMounting instructions Rastbare Kabelrinnensysteme Magic , 12.16MB , pdfMounting instructions Screwable cable trays with fittings for screwing and clamping , 5.98MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf
Kazakhstan - English
Cover, 90° bend A2
Truss-head bolt with flange nut A2