90° bend 110 FS

Item no. 6036800 | EAN 4012197343569

Steel
Strip galvanised
zinc
Product description
Product description
90° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 2,7528 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 110x100
Dimension B 100 mm
Dimension R 50 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 0,8 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 18 St.
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type Bend, rigid
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 100 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 110 FS 100 mm Steel Strip galvanised zinc 6036800
1 piece
RB 90 115 FS 150 mm Steel Strip galvanised zinc 6036802
1 piece
RB 90 120 FS 200 mm Steel Strip galvanised zinc 6036804
1 piece
RB 90 130 FS 300 mm Steel Strip galvanised zinc 6036806
1 piece
RB 90 140 FS 400 mm Steel Strip galvanised zinc 6036808
1 piece
RB 90 150 FS 500 mm Steel Strip galvanised zinc 6036810
1 piece
RB 90 160 FS 600 mm Steel Strip galvanised zinc 6036812
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, 90° bend FS Cover, 90° bend FS RBD 90 100 FS 6036900
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RB 90 110 FS / 6036800 , 0.10MB , pdf
Download

Download
Download

RB 90 110 FS / 6036800
Download