90° bend 110 FT

Item no. 6225176 | EAN 4012196444014

2 mm
Product description
Product description
90° bend, horizontal, with welded rung for all cable ladder types of 110 mm side height.

Connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Without connectors
Dimension 110x400
Hinged no
Maintain electrical functions no
Material Steel
Rail thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile unperforated
Wide-span version no

Dimensions

Dimension B 400 mm
Dimension R 400 mm
Height 110 mm
Width 400 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 15,402 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 15,402 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Rail thickness Item no. Quantity SSU
SLB 90 1120R3 FT 200 mm 2 mm 6225172
1 piece
SLB 90 1130R3 FT 300 mm 2 mm 6225174
1 piece
SLB 90 1140R3 FT 400 mm 2 mm 6225176
1 piece
SLB 90 1145R3 FT 450 mm 2 mm 6225178
1 piece
SLB 90 1150R3 FT 500 mm 2 mm 6225180
1 piece
SLB 90 1160R3 FT 600 mm 2 mm 6225182
1 piece
SLB 90 1180R3 FT 800 mm 2 mm 6225186
1 piece
SLB 90 1190R3 FT 900 mm 2 mm 6225188
1 piece
SLB90 11100R3 FT 1000 mm 2 mm 6225190
1 piece
SLB90 11120R3 FT 1200 mm 2 mm 6225194
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector cable ladders FT Straight connector cable ladders FT LVG 110 FT 6216548
10 piece
Downloads

Download

EU declaration of conformity SLB 90 1140R3 FT / 6225176 , 0.10MB , pdf
Download

Download

SLB 90 1140R3 FT / 6225176
Download