Note: This article is discontinued. You can find the current article here: 6036502 / 90° bend 35 FS

90° bend 35 FS

Item no. 6043127 | EAN 4012196050291

Steel
Strip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 35 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 35x200
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
With cover no

Dimensions

Dimension B 200 mm
Dimension R 50 mm
Height 35 mm
Height 1 in
Width 8 in
Width 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 310 FS 100 mm Steel Strip galvanised 6043119
1 piece
RB 90 320 FS 200 mm Steel Strip galvanised 6043127
1 piece
RB 90 330 FS 300 mm Steel Strip galvanised 6043135
1 piece
Downloads

Download

EU declaration of conformity RB 90 320 FS / 6043127 , 0.10MB , pdf
Download

RB 90 320 FS / 6043127
Download